ACA1216
1218 MHz CATV MMIC Power Doubler

The ACA1216 surface mount GaAs RF Linear Amplifier has been developed to provide a high gain output stage for HFC/FTTC node and ORM RF amplifiers that require highest bit delivery efficiency, low power consumption, and a ultra small landed product footprint. The MMIC consists of two parallel amplifiers, operating from a 12 Volt power supply, forming the industry’s lowest cost per bit delivered power doubler (PD). The balanced amplifier approach is optimized for exceptionally low distortion and noise figure, while providing flat gain and excellent input/ output return loss. The ACA1216 is designed as a single amplifier with similar total gain and output power as the combination of ACA1206 and ACA0862 or D3.1 compliant ACA1210 and ACA1212. ACA1216 provides a lower power dissipation solution than discrete amplifier cascades while providing better performance, error free content delivery to +56 dBmV/ channel, smaller landed footprint, and lower BOM cost.

Features

  • 1218 MHz Specified Performance
  • 12 Volt MMIC Power Doubler with 28 dB gain
  • Very Low Distortion
  • Best-In-Class Input/Output Match 20 dB Typical
  • Low DC Power Consumption with Current Adjust
  • Low Noise Figure (NF) of 4 dB Typical
  • Stable with High VSWR Load Conditions
  • Surface Mount Package Compatible with Automatic Assembly
  • RoHS-Compliant Packaging
Data Sheets ACA1216: 1218 MHz CATV MMIC Power Doubler ACA1216_204203D.pdf (471 KB)
Designer Info ACA1216: Gerber File ACA1216_REV5.zip (24 KB)
ProductName : ACA1216
Description : 1.2 GHz CATV Line Amplifier MMIC
Gain (dB) Min : 26.5
Gain (dB) Max : 28.5
Supply Current Typ. (mA) : 725
Noise Figure Typ. (dB) : 4
CTB (dBc) Typ : -78
CSO (dBc) Typ : -70
XMOD (dBc) Typ : -66
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540