AWB7232
2.3 - 2.4 GHz Small-Cell Power Amplifier Module
The AWB7232 is a fully matched, Multi-Chip-Module
(MCM) designed for picocell, femtocell, and customer
premises equipment (CPE) applications. Its high
linearity and efficiency meet the extremely demanding
needs of small cell infrastructure architectures.
Designed for LTE,WCDMA and HSDPA air interfaces
operating in the 2.3 GHz to 2.4 GHz band, the
AWB7232 delivers up to +27 dBm of LTE (E-TM1.1)
power with an ACPR of -47 dBc. It operates from
a convenient +4.5 V supply and provides 29 dB of
gain. The device is manufactured using an advanced
InGaP HBT MMIC technology offering state-of-the-art
reliability, temperature stability, and ruggedness.
The self-contained 7 mm x 7 mm x 1.3 mm surface
mount package incorporates RF matching networks
optimized for output power, efficiency, and linearity in
a 50 Ω system.
Features
- InGaP HBT Technology
- -47 dBc ACPR @ ±10 MHz, +27 dBm
- 29 dB Gain
- High Efficiency
- Low Transistor Junction Temperature
- Matched for a 50 Ω System
- Low Profile Miniature Surface Mount Package; RoHS Compliant
- Multi-Carrier Capability
|
ProductName
:
|
AWB7232
|
Frequency Range (GHz)
:
|
2.3-2.4
|
Test Frequency (GHz)
:
|
|
Gain Typ. (dB)
:
|
29
|
OIP3 (dBm)
:
|
|
P1 dB (dBm)
:
|
|
Power Added Efficiency (%)
:
|
15
|
Linear Output Power (dBm)
:
|
27
|
Supply Voltage (V)
:
|
4.5
|
Quiescent Current Typ. (mA)
:
|
|
Package (mm)
:
|
7 x 7 x 1.3
|
Product Information:
|
|