SKY85314-11
2.4 GHz, 64 QAM WLAN Front-End Module

The SKY85314-11 is a complete 802.11b/g/n 64 QAM WLAN RF front-end module (FEM). The device provides all the functionality of a fully matched power amplifier (PA), power detector, low-noise amplifier (LNA), and single-pole, double-throw (SPDT) switch.

The SKY85314-11 provides a complete 2.4 GHz WLAN RF solution from the output of the transceiver to the antenna, and from the antenna to the input of the transceiver. The LNA increases the receive sensitivity of embedded solutions to improve range. The SKY85314-11 also includes a transmitter power detector with 20 dB of dynamic range, and a digital enable control for transmitter power ramp on/off control.

The device is provided in an ultra-compact, 16-pin, 2.5 x 2.5 mm Quad Flat No-Lead (QFN) package.

Features

  • Integrated high-performance 2.4 GHz PA, LNA with bypass, and T/R switch
  • LNA with integrated bypass mode
  • Transmit gain: 25 dB
  • Receive gain: 16 dB
  • Output power: +18.5 dBm @ 3% EVM, 64 QAM 3/4
  • Output power: +18 dBm, MCS7
  • Small QFN (16-pin, 2.5 mm x 2.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Product Summary SKY85314-11: 2.4 GHz, 64 QAM WLAN Front-End Module SKY85314_11_204336A_PS.pdf (168 KB)
ProductName : SKY85314-11
Frequency (GHz) : 2.4-2.5
RF Frequency (MHz) :
802.11 WLAN Standard : b/g/n
Antenna Ports :
Architecture : 2.4 GHz, 64 QAM WLAN Front-End Module
Typ. Current @ VCC = 3.3 V (mA) :
Typ. Current @ VCC = 5 V (mA) :
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) :
Typ. Tx Gain (dB) : 25
VDD (V) :
Package :
Package (mm) : 16-pin QFN,
2.5 x 2.5 x 0.45
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540