SKY85734-11
5 GHz, 802.11ac Front-End Module

The SKY85734-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11ac applications and systems.

An enable/disable function allows power savings during off mode. An integrated power detector with 20 dB of dynamic range provides closed-loop power control within the system.

The device is provided in a compact, 12-pin 2.0 x 2.0 x 0.6 mm Multi-Chip Module (MCM) package.

Features

  • Integrated high-performance 5 GHz PA, LNA with bypass, and SPDT
  • Fully matched input and output
  • Integrated, positive slope power detector
  • Transmit loopback mode
  • Transmit gain: 30 dB
  • Receive gain: 14 dB
  • Output power: +18 dBm, @3% (–30 dB) DEVM, MCS7, HT40
  • Output power: +17 dBm @ 1.8% (–35 dB) DEVM, MCS9, VHT80
  • Direct connection to battery with 3.3 V nominal supply voltage
  • Small MCM (12-pin, 2.0 x 2.0 x 0.6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY85734-11: 5 GHz, 802.11ac Front-End Module SKY85734_11_204338A_PS.pdf (169 KB)
ProductName : SKY85734-11
Frequency (GHz) Min. : 5.15
Frequency (GHz) Max. : 5.85
802.11 WLAN Standard : ac
Antenna Ports :
Architecture : 5 GHz Front-End Module
Typ. Current @ VCC = 3.3 V (mA) :
Typ. Current @ VCC = 3.6 V (mA) :
Typ. Current @ VCC = 5 V (mA) :
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. Current @ VDD = 3.6 V 17.5dBm (mA) :
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) :
Typ. POUT (dBm) :
Typ. Tx Gain (dB) : 30
VDD (V) :
VCC (V) :
Package : MCM, 16-pin
Package (mm) : 2 x 2 x 0.6
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540