SKY85408-11
High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector

The Skyworks SKY85408-11 is a 5 GHz Microwave Monolithic Integrated Circuit (MMIC) power amplifier (PA) with superior output power, linearity, and efficiency. These features make the SKY85408-11 ideal for Wireless Local Area Network (WLAN) IEEE 802.11ax applications.

The SKY85408-11 features an internal band-gap regulator that eliminates the need for an external reference supply. The PA is activated with a standard 1.8 V to 5.0 V low current CMOS logic signal.

The device is fabricated using Indium Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT) technology. The device is internally matched and mounted in a 20-pin, 4 x 4 mm laminate surface-mount technology (SMT) package, which allows for a highly manufacturable, low-cost solution.

Related Products

SKY85405-11 SKY85405-11 SKY85408-11 SKY85408-11 SKY85728-11 SKY85743-11 SKY65404-31 SKY65981-11 SKY13370-374LF SKY13408-465LF SKY85605-11 SKY85614-11 SKY85736-11 SKY85738-11

Features

  • Extremely linear output power of +23 dBm for IEEE 802.11ax, MCS11, HT80, DEVM –43 dB @ 5.0 V
  • Linear output power of +24 dBm for IEEE 802.11ac, MCS9, HT80, DEVM < –35 dB @ 5.0 V
  • High gain of 35 dB @ 5.0 V
  • Integrated conformal shield
  • Industry leading power-added efficiency: 20% at +26 dBm, MCS7
  • Fully matched at RF input/output ports
  • Load insensitive logarithmic power detector
  • Small footprint laminate (20-pin, 4 x 4 mm) SMT package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY85408-11: High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408_11_204407A_PS.pdf (147 KB)
ProductName : SKY85408-11
Frequency Range (GHz) : 5.15-5.93
Test Frequency (GHz) : 5.21-5.855 (with HT80 signal)
Gain Typ. (dB) : 35
OIP3 (dBm) :
P1 dB (dBm) : +31
Power Added Efficiency (%) : 20 (MCS7)
VCC (V) : 5
Quiescent Current Typ. (mA) :
Noise Figure Typ. (dB) :
Package : QFN, 20-pin
Package (mm) : 4 x 4
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540