SKY85614-11

4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier


The SKY85614-11 is an integrated, single-pole double-throw (SPDT) switch with a low-noise amplifier (LNA) intended for wireless applications. The device has a low noise figure (NF) and offers the ability to add custom filtering between the switch and LNA blocks.

The SKY85614-11 operates at 5.0 V and draws 31 mA of current. In the transmit mode, a shutdown function saves power when the device is inactive.

The FEM is manufactured in a compact, 2.3 x 2.3 mm, 16-pin Quad Flat No-Lead (QFN) package. The small footprint provides the industry’s smallest PCB area needed to implement an integrated broadband SPDT switch with LNA functionality.

Scroll Down to View Related Products

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.4.9
Replacement Part SKY85613-11
Frequency (GHz) Max.5.9
Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
Typ. Current @ VCC = 3.6 V (mA)
Typ. POUT @ 3.0% EVM (dBm)
Typ. Current @ VCC = 5 V (mA)
802.11 WLAN Standarda/n
Antenna Ports
Architecture4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier
Typ. POUT @ 2.5% EVM (dBm)
Typ. Tx Gain (dB)
Typ. POUT (dBm)
VDD (V)
VCC (V)
PackageQFN, 16-pin
Package (mm)2.3 x 2.3

Features

  • Low noise figure: 1.9 dB
  • Frequency range: 4.9 to 5.9 GHz
  • High IIP3: +11 dBm
  • High gain: 17 dB
  • Bypass mode with 6 dB insertion loss
  • High transmit to receive isolation for high-power applications
  • Small QFN (16-pin, 2.3 x 2.3 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all