SKY85812-11
SkyOne® WiFi Dual-Band 802.11ac Front-End Module

The SkyOne® WiFi SKY85812-11 is a highly integrated, dual-band front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, low-noise amplifier (LNA) with bypass, and 2.4 GHz single-pole, triple-throw (SP3T) with Bluetooth® port and LNA with bypass. The SKY85812-11 also includes a 2 GHz LTE coexistence filter and diplexer. An enable/disable function is included that allows power savings during OFF mode.

The device is provided in a compact, 16-pin 3 x 3 mm package.

Features

  • Integrated high-performance 5 GHz LNA with bypass and SPDT
  • Integrated high-performance 2.4 GHz LNA with bypass and SP3T
  • Integrated diplexer, 2.4 GHz coexistence filter
  • Fully-matched input and output
  • Receive gain: 10 dB
  • Nominal supply voltage: 3.3 V
  • Small (16-pin, 3 x 3 x 0.8 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY85812-11: SkyOne® WiFi Dual-Band 802.11ac Front-End Module SKY85812_11_204442C_PS.pdf (184 KB)
ProductName : SKY85812-11
Frequency (GHz) Min. : 2.402
2.482
Frequency (GHz) Max. : 4.9
5.925
802.11 WLAN Standard : ac
Antenna Ports : 1
Architecture : SkyOne® WiFi Dual-Band 802.11ac Front-End Module
with Coex Filter and Diplexer
Typ. Current @ VCC = 3.3 V (mA) : 8
Typ. POUT @ 2.5% EVM (dBm) :
Typ. POUT @ 3.0% EVM (dBm) : -
Typ. Tx Gain (dB) : -
VCC (V) :
Package : MCM, 16-pin
Package (mm) : 3 x 3 x 0.8
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540