SKY65132

WLAN Power Amplifier Module


Please note: this product is being discontinued and is not recommended for new designs.

The SKY65132 PA features superior output power, linearity, and efficiency making the device ideal for WLAN applications. The SKY65132 is fabricated using Skyworks high reliability InGaP HBT technology. It is internally matched and mounted in a 6 x 6 mm MCM SMT package, which provides a highly manufacturable low-cost solution.

Specifications

Frequency Range (GHz)2.4-2.5
Test Frequency (GHz)2.442
Gain Typ. (dB)33
Power Added Efficiency (%)29
OIP3 (dBm)
P1 dB (dBm)30
VDD (V)
OP1 dB (dBm)
VCC (V)3.3
Supply Current Typ. (mA)
Quiescent Current Typ. (mA)330
Noise Figure Typ. (dB)
PackageMCM, 20-pin
Package (mm)6 x 6 x 1.45

Features

  • Single 3.3 V supply
  • Linear output power of +29 dBm for IEEE 802.11b mask
  • Linear output power of +27 dBm for IEEE 802.11g mask
  • Internal RF match and bias circuits
  • High gain of 33 dB

Product Documents