Coaxial Inductors, Ceramic Inductor, Ceramic Inductors

Skyworks' coaxial inductors are most frequently used in the resonant circuit of voltage-controlled oscillators (VCOs), where a varactor provides the tuning capability. The designer is usually confronted with trade-offs between high Q for best phase noise and component size vs. circuit board real estate. An algorithm for selecting the correct Skyworks part follows. In addition, Skyworks’ webCOAX Program can provide valuable assistance for determining the correct Skyworks part. Application notes and references give example circuits, basic principles, and some helpful hints.

While there is no physical distinction between a coaxial resonator and a coaxial inductor, the selection of an inductor for a VCO begins by first knowing (from analysis or experiment) the equivalent inductance that the active circuit, including the varactor, must see. In general, the VCO active circuit loads the 'resonator,' lowering the resonator's self-resonant frequency (SRF). The situation is analogous to externally capacitively loading a discrete parallel resonant L-C circuit.

While there is an approximate equivalent L-C circuit for the coaxial resonator close to resonance, this model has limited application. The coaxial resonators and inductors are more accurately modeled as a transmission line. Our application notes and references delve further into this topic.

Values of inductance that can be achieved depend upon the separation between the VCO frequency and the SRF of the coaxial line element. Values less than 1 nH are not practical since the metal connection tab itself has an equivalent inductance of this order. In our experience, equivalent inductances in the range of 3-20 nH have been popular among designers of VCOs for wireless equipment.

Call for availability, utilize the Inductor Selection Guide, use the webCOAX Program, or refer to the included application notes for assistance with ordering the correct part.

Features

  • Inductance Tolerance of 2 - 5%
  • Various Dielectric Constants - Er10 to Er90
  • Rugged Construction
  • Low Loss Silver = Higher Qu
  • Act as High Quality Inductor
  • Circuit Miniaturization
  • Eliminate Microphonics
  • Repeatability of Design
  • Negligible Aging Effects
  • Excellent Solderability
  • Thermal Stabilization
Data Sheets Coaxial Resonators and Inductors (300 MHz to 6.0 GHz) Coaxial_Resonators_and_Inductors_202699D.pdf (2542 KB)
Application Notes Empirically Determining the VCO Inductor Empirically_Determing_the_VCO_Inductor_202726B_AN.pdf (267 KB)
Application Notes Glossary of Terms for Coaxial Resonators and Coaxial Inductors Glossary_of_Terms_202728B_AN.pdf (68 KB)
Application Notes The Influence of Coaxial Inductors on VCO Tuning Bandwidth Influence_of_Coaxial_Inductors_202725A.pdf (118 KB)
Application Notes Tolerance Analysis of Coaxial Inductors Tolerance_Analysis_Coaxial_Inductors_202811A.pdf (179 KB)
Application Notes Using Coaxial Line Elements as Inductors Using_Coaxial_Line_Elements_202810A.pdf (143 KB)
Miscellaneous PCB Filters Reflow Process Compatibility for Lead (Pb)-Free and RoHS Compliant ReflowPCB_Filters.pdf (100 KB)
Miscellaneous RF Components Frequently Asked Questions TT_F0672_RF_Components_FAQ.pdf (132 KB)
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540