SMPA1345-040LF
Very Low Capacitance, Plastic-Packaged Silicon PIN Diode

The SMPA1345-040LF plastic-packaged, surface-mountable PIN diode is designed for high-volume low-noise block (LNB), wireless local area network (WLAN), and switch applications from 10 MHz to 6 GHz. The short carrier lifetime of 100 ns (typical), combined with the thin I-region width of 10 μm (nominal) results in a fast speed RF switching PIN diode.

The RF performance of the SMPA1345-040LF is assured by virtue of the very low capacitance (0.15 pF) and low resistance (1.5 Ω at 10 mA).

Features

  • AEC-Q101 qualified
  • Designed and manufactured in ISO/TS16949 certified facilities
  • Level-3 PPAP available upon request
  • IMDS material declaration available
  • Very low insertion loss: 0.4 dB
  • Capacitance: 0.15 pF
  • Package rated MSL1, 260 °C per JEDEC J-STD-020
Data Sheets SMPA1345-040LF: Very Low Capacitance, Plastic-Packaged Silicon PIN Diode SMPA1345_040LF_204147C.pdf (600 KB)
ProductName : SMPA1345-040LF
Min. VB IR = 10 µA (V) : 50
CT VR = 5 V (pF) : 0.20 Max
CT VR = 30 V (pF) : 0.13 Typ
VF IF = 10 mA (V) : 0.89 Typ
RS IF = 1 mA F = 100 MHz (Ω) : 3.5 Typ
RS IF = 10 mA F = 100 MHz (Ω) : 2.0 Max
RS IF = 100 mA F = 100 MHz (Ω) : 0.85 Typ
Typical Carrier Lifetime IF = 10 mA (ns) : 100
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540