SMPA1345-040LF

Very Low Capacitance, Plastic-Packaged Silicon PIN Diode


The SMPA1345-040LF plastic-packaged, surface-mountable PIN diode is designed for high-volume low-noise block (LNB), wireless local area network (WLAN), and switch applications from 10 MHz to 6 GHz. The short carrier lifetime of 100 ns (typical), combined with the thin I-region width of 10 μm (nominal) results in a fast speed RF switching PIN diode.

The RF performance of the SMPA1345-040LF is assured by virtue of the very low capacitance (0.15 pF) and low resistance (1.5 Ω at 10 mA).

Specifications

Product LifecycleIn Production
Min. VB IR = 10 µA (V)50
CT VR = 30 V (pF)0.13 Typ
CT VR = 5 V (pF)0.20 Max
VF IF = 10 mA (V)0.89 Typ
RS IF = 1 mA F = 100 MHz (Ω)3.5 Typ
RS IF = 10 mA F = 100 MHz (Ω)2.0 Max
RS IF = 100 mA F = 100 MHz (Ω)0.85 Typ
Typical Carrier Lifetime IF = 10 mA (ns)100

Features

  • AEC-Q101 qualified
  • Level-3 PPAP available upon request
  • IMDS material declaration available
  • Very low insertion loss: 0.4 dB
  • Capacitance: 0.15 pF
  • Package rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Infotainment

See all

Remote Keyless Entry

See all

Cellular Telematics

See all

Instrumentation

See all

Radar

See all

Space

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all