SKY66299-11 Buy Now
1900 to 2000 MHz High-Efficiency 4 W Power Amplifier

The SKY66299-11 is a high efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for FDD and TDD 2G/3G/4G LTE small cell base stations operating from 1900 to 2000 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66299-11 is part of a high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands.

Features

  • High efficiency: PAE = 35% @ +28 dBm
  • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (20 MHz LTE, 8.5 dB PAR signal)
  • High gain: 37.5 dB
  • Excellent input and output return loss: to 50 Ω system
  • Integrated active bias: performance compensated over temp
  • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting all 3GPP bands
  • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY66299-11: 1900 to 2000 MHz High-Efficiency 4 W Power Amplifier SKY66299_11_203291E.pdf (1459 KB)
ProductName : SKY66299-11
Frequency Range (GHz) : 1.9 – 2.0
Test Frequency (GHz) : 1.96
Gain Typ. (dB) : 36
OIP3 (dBm) : N/A
P1 dB (dBm) : N/A
Power Added Efficiency (%) : 35
Linear Output Power (dBm) : 28
VCC (V) : 5
Quiescent Current Typ. (mA) : 80
Package : MCM, 16-pin
Package (mm) : 5 x 5 x 1.3
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540