SKY65206-13

WLAN 802.11,b,g Front-end Module


Please note: SKY65206-13 is being discontinued and is not recommended for new designs.



The SKY65206-13 is an integrated Intera RF front-end module for 802.11,b,g WLAN applications. A single supply voltage and a positive supply switch control simplifies bias requirements. The PA is manufactured using the Skyworks InGaP HBT process. Modules are 100% RF tested prior to shipment for guaranteed performance. The SKY65206-13 is targeted for high-volume 802.11b/g WLAN access point, PCMCIA, and PC card applications.

Specifications

Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
802.11 WLAN Standardb/g
Antenna Ports2
ArchitectureOne Single-Band
Tx/Rx Chain
Typ. POUT @ 2.5% EVM (dBm)-
16.4
230
170
Typ. POUT @ 3.0% EVM (dBm)
Typ. Tx Gain (dB)27
PackageMCM, 24-pin
Package (mm)8 x 7 x 1.4

Features

  • 2.4–2.5 GHz operation
  • Advanced InGaP HBT process
  • 27 dB small signal gain
  • 802.11g linear power at 3.0% EVM: 16 dBm
  • 802.11b mask compliant power: 20 dBm
  • Temperature compensated directional RF power detector
  • GaAs FET 4-control transfer switch
  • Low cost 8 x 7 x 1.4 mm plastic package
  • Available on tape and reel
  • Lead (Pb)-free and RoHS-compliant MSL-3 @ 240 °C per JEDEC J-STD-020

Product Documents