SKY77360-12A
Power Amplifier Module for Quad-Band GSM / GPRS / EDGE / TD-SCDMA / TDD LTE
The SKY77360-12 power amplifier module (PAM) is designed for 2G quad-band cellular handsets supporting fixed gain Gaussian Minimum-Shift Keying (GMSK), fixed gain linear Enhanced Data for GSM Evolution (EDGE) modulation in the GSM850/900 and DCS1800/PCS1900 bands, and TD-SCDMA modulation in Bands 34 and 39. Class12 General Packet Radio Service (GPRS) multi-slot operation is also supported.
The compact 3.0 mm x 3.0 mm x 0.67 mm (Max) module consists of GSM850/900 and DCS1800/PCS1900/B34/B39 power amplifier blocks, 50-ohm input and output matching circuitry, and a multi-function power amplifier control (MFC) block. The custom silicon CMOS MFC provides PA bias and product identification read-back capability and is fully programmable through the RF Front-End Mobile Industry Processor Interface (RFFE MIPI®).
The heterojunction bipolar transistor (HBT) power amplifier blocks are fabricated onto a single lnGaP die; one supports the GSM850/900 bands and the other supports the DCS1800/PCS1900/ B34/B39 bands. Both PA blocks share two common power supply pads. The InGaP die, silicon die, and the passive components are mounted on a multi-layer laminate substrate. The entire assembly is encapsulated with plastic over mold.
Features
- High efficiency
- Programmable bias for improved backed-off efficiency
- High linearity
- Low standby leakage
- Compatible with DC-DC converter
- Programmable current clamp
- Autonomous Over-Voltage Protection
- Small, low profile package: 3.0 x 3.0 mm x 0.67 mm Max., 12-pad configuration
Product Summary |
SKY77360-12A Power Amplifier Module for Quad-Band GSM / GPRS / EDGE / TD-SCDMA / TDD LTE |
SKY77360_12A_204493A.pdf (74 KB) |
|
ProductName
:
|
SKY77360-12A
|
Frequency (MHz)
:
|
|
Description
:
|
Power Amplifier Module for Quad-Band GSM / GPRS / EDGE / TD-SCDMA / TDD LTE
|
Typical Output Power (dbm) GSM/EDGE
:
|
|
Typical PAE (%)
:
|
|
Typical Gain (dB)
:
|
|
Supply Voltage (V)
:
|
|
Package
:
|
MCM, 12-pad
|
Package (mm)
:
|
3.0 x 3.0 x 0.72 Max.
|
Product Information:
|
New
|