SKY65933-11

GNSS Low-Noise Amplifier Front-End Module with integrated Pre-Filter and Post-Filter


The SKY65933-11 is a front-end module (FEM) with an integrated low-noise amplifier (LNA), pre-filter, and post-filter designed for Global Navigation Satellite System receiver applications. The device fully integrates all input and output matching components to simplify PCB designs. The pre-filter and post-filter provide low in-band insertion loss and excellent rejection for the cellular, PCS, and WLAN frequency bands. The device also features a single-pin enable and an extremely low shut-down current when disabled.

The SKY65933-11 is optimized to operate at 1559 to 1606 MHz, which makes it ideal for GPS/GLONASS/Galileo/Compass/QZSS radio receiver applications.

The SKY65933-11 uses surface-mount technology (SMT) in the form of a 2.5 x 2.5 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

Specifications

Product LifecycleIn Production
Frequency (MHz)1559-1606
Test Frequency (MHz)1575
DescriptionGNSS LNA Front-End Module with integrated Pre- and Post-Filters
Gain (dB)14.5
VDD (V)1.50-2.85
IP1 dB (dBm)-13
NF (dB)1.9
PackageMCM, 16-pin
Package (mm)2.5 x 2.5 x 0.7

Features

  • Small signal gain: 14.5 dB
  • In-band IIP3: -8 dBm
  • Low noise figure: 1.9 dB
  • Low current consumption: 2.9 mA @ 1.8 V
  • Shut-down current: 0.1 uA
  • Input/output impedance internally matched to 50 Ω
  • Single DC supply: 1.5 to 2.85 V
  • No external matching components required
  • Pin-to-pin compatible with SKY65903-11
  • Small MCM (16-pin, 2.5 x 2.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents