SKY65933-11
Low-Noise Amplifier Front-End Module with GPS/GLONASS/BDS Pre-Filters and Post-Filters

The SKY65933-11 is a front-end module (FEM) with an integrated low-noise amplifier (LNA), and pre-filters and post-filters designed for Global Positioning System/Global Navigation Satellite System/Beidou Navigation Satellite System (GPS/GLONASS/BDS) receiver applications. The device provides high linearity, excellent gain, and a low noise figure (NF).

The pre-filters and post-filters provide low in-band insertion loss and excellent rejection for the cellular, PCS, and WLAN frequency bands.

The SKY65933-11 uses surface-mount technology (SMT) in the form of a 2.5 x 2.5 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

Features

  • Small signal gain: 14.5 dB
  • In-band IIP3: -8 dBm
  • Low noise figure: 1.8 dB
  • Low current consumption
  • Input/output impedance internally matched to 50 Ω
  • Single DC supply: 1.5 to 2.85 V
  • Minimal number of external components required
  • Small MCM (16-pin, 2.5 x 2.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY65933-11: Low-Noise Amplifier Front-End Module with GPS/GLONASS/BDS Pre-Filters and Post-Filters SKY65933_11_204435B_PS.pdf (187 KB)
ProductName : SKY65933-11
Frequency (MHz) : 1559-1606
Test Frequency (MHz) : 1575
Description : GPS/GLONASS/BDS Pre- and Post-Filters + LNA Front-End Module
Gain (dB) : 14.5
VDD (V) : 1.50-2.85
IP1 dB (dBm) : -12
NF (dB) : 1.8
Package (mm) : 16-pin MCM, 2.5 x 2.5 x 0.7
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540