SKY73032

700-1000 MHz High Gain and Linearity Single Downconversion Mixer for 2G/3G Transceivers


The SKY73032 is a fully integrated single mixer that includes LO drivers, an LO switch, high linearity mixers, and large dynamic range IF amplifiers. Low loss RF baluns have also been included to reduce design complications and lower system cost.

The SKY73032 is an ideal solution for high dynamic range systems such as 2G/3G base station receivers. The LO switch provides more than 40 dB of isolation between LO inputs and supports the switching time required for GSM/EDGE base stations.

Specifications

RF Frequency (MHz)700-1000
IF Frequency (MHz)40-300
Gain (dB)9.5
OIP3 (dBm)36.5
IIP3 (dBm)27.0
IP1 dB (dBm)13.3
NF (dB)8.3
PackageMCM, 20-pin
Package (mm)5 x 5 x 1.1

Features

  • IF frequency range: 40 to 300 MHz
  • Integrated LO drivers
  • Integrated low loss RF baluns
  • High linearity IF amplifiers
  • On-chip SPDT LO switch (>40 dB LO-to-LO isolation)

Product Documents