SKY73033-11 Buy Now
1700-2200 MHz High Gain and Linearity Single Downconversion Mixer for 2G/3G Transceivers

The SKY73033-11 is a fully integrated single mixer that includes LO drivers, an LO switch, high linearity mixers, and large dynamic range IF amplifiers. Low loss RF baluns have also been included to reduce design complications and lower system cost.

The SKY73033-11 is an ideal solution for high dynamic range systems such as 2G/3G base station receivers. The LO switch provides more than 40 dB of isolation between LO inputs and supports the switching time required for GSM/EDGE base stations.

Features

  • IF frequency range: 40 to 300 MHz
  • Integrated LO drivers
  • Integrated low loss RF baluns
  • High linearity IF amplifiers
  • On-chip SPDT LO switch (>40 dB LO-to-LO isolation)
Data Sheets SKY73033-11: 1700 – 2200 MHz High Gain and Linearity Single Downconversion Mixer for 2G/3G Base Station Applications 200635D.pdf (229 KB)
ProductName : SKY73033-11
RF Frequency (MHz) : 1700-2200
IF Frequency (MHz) : 40-300
Gain (dB) : 8.9
IIP3 (dBm) : 24.0
OIP3 (dBm) : 32.9
IP1 dB (dBm) : 13.5
NF (dB) : 9.4
Package : MCM, 20-pin
Package (mm) : 5 x 5 x 1.1
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540