SKY73062-11

700–1000 MHz High Linearity, Single Up/Downconversion Mixer


Please note: SKY73062-11 is being discontinued and is not recommended for new designs.

Please note: SKY73062-11 is not recommended for new designs.

The SKY73062-11 is a fully integrated up/downconversion mixer that includes a Local Oscillator (LO) driver, an LO switch, and a high linearity mixer. A low loss RF balun has also been included to reduce design complications and lower system cost.

Specifications

Product LifecycleLast Time Buy
RF Frequency (MHz)700-1000
IF Frequency (MHz)50-300
IIP3 (dBm)32.6
IP1 dB (dBm)20
NF (dB)7.5
PackageMCM, 20-pin
Package (mm)5 x 5 x 1.05

Features

  • 2G/3G base station transceivers: GSM/EDGE, CDMA, UMTS/WCDMA
  • Wi-Fi (802.11)
  • WiMAX (802.16)
  • 3GPP Long-Term Evolution
  • Wireless Local Loop

Product Documents