SKY73070

700-1000 MHz High Gain and Linearity Single Downconversion Mixer


Please note: this product is being discontinued and is not recommended for new designs.

The SKY73070 is a fully integrated single mixer that includes an LO driver, high linearity mixer, and a large dynamic range IF amplifier. A low loss RF balun has also been included to reduce design complications and lower system cost.

A low IIP3 and NF makes the SKY73070 an ideal solution for high dynamic range systems such as 2G/3G base station transceivers.

The SKY73070 is manufactured using a robust silicon BiCMOS process and has been designed for optimum long-term reliability.

Specifications

RF Frequency (MHz)700-1000
IF Frequency (MHz)40-300
Gain (dB)9.5
OIP3 (dBm)36.5
IIP3 (dBm)27.0
IP1 dB (dBm)13.3
NF (dB)8.3
PackageMCM, 20-pin
Package (mm)5 x 5 x 1.1

Features

  • IF frequency range: 40 to 300 MHz
  • Integrated LO driver
  • Integrated low loss RF balun
  • High linearity IF amplifier
  • Output IP3: +36.5 dBm

Product Documents