SKY13698-694LF
0.4 to 5.9 GHz DPDT Low Insertion Loss/High Isolation Switch

The SKY13698-694LF is a state-of-the-art CMOS, silicon-oninsulator (SOI) double-pole, double-throw (DPDT) switch. The switch provides high-linearity performance, low insertion loss, and high isolation.

Switching is controlled by one voltage input, CTRL1. Depending on the logic voltage level applied to this pin, the PORT1 and PORT2 pins connect to one of the two other RF port pins (PORT3 or PORT4) through a low insertion loss path, while maintaining a high isolation path to the alternate port. No external DC blocking capacitors are required on the RF path as long as no DC voltage is applied externally.

The SKY13698-694LF DPDT switch is provided in a compact Quad Flat No-Lead (QFN) 1.83 × 1.83 × 0.5 mm package.

Features

  • Very low insertion loss: 0.27 dB @ 1.0 GHz
  • High isolation: 30 dB @ 3.8 GHz
  • Single control voltage input
  • Broadband frequency range: 0.4 to 5.9 GHz
  • No DC blocking capacitors required
  • Positive control voltage range: 1.35 to 2.8 V
  • GSM power handling
  • Small QFN (12-pin, 1.83 × 1.83 × 0.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Product Summary SKY13698-694LF: 0.4 to 5.9 GHz DPDT Low Insertion Loss/High Isolation Switch SKY13698_694LF_204598A_PS.pdf (135 KB)
Brochure Mobile Antenna Solutions Mobile_Antenna_Solutions_brochure.aspx (0 KB)
ProductName : SKY13698-694LF
Description (Absorptive/ Reflective) : DPDT
Frequency (GHz) Min. : 0.4
Frequency (GHz) Max. : 5.9
Typ. IL (dB) : 0.4 @ 2.7Ghz
Typ. Isol. (dB) : 38 @ 2.7Ghz
Typ. IIP3 (dBm) : 75
Typ. IP1 dB (dBm) : 39.5
Package : QFN, 12L
Package (mm) : 1.83 x 1.83 x 0.5
Product Information: New
Description: Antenna Swap
Description: High Isolation
Description: High Linearity
Description: Low Insertion Loss
Frequency Max.: ≥5.9 GHz
Frequency Min.: ≥400 MHz
Function: DPDT
Package Type: DFN, QFN, MLPD, MLPQ
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540