OLS303

Hermetic Surface Mount Wide Bandwidth Optocoupler


The OLS303 is suitable for wide bandwidth analog applications. Each OLS303 has an LED and integrated photodiode transistor detector mounted and coupled in a custom hermetic surface mount Leadless Chip Carrier (LCC) ceramic package, that provides 1500 VDC of electrical isolation between the input and output. The integrated photodiode transistor improves the bandwidth by orders of magnitude as compared to standard phototransistors. The internal shield provides excellent commonmode immunity performance.

Device mounting is achieved with reflow soldering or conductive epoxies.

Specifications

MemoWideband Analog Optocouplers.
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Propagation DelayTBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info6-Lead Hermetic Ceramic LCC
Radiation TolerantYes

Features

  • Electrical parameters guaranteed over –55 °C to +125 °C
  • ambient temperature range
  • 1500 VDC electrical isolation
  • High gain, 10 dB typical
  • Open collector output
  • High reliability and rugged construction
  • Similar to 6N135/136, 4N55 type optocouplers
  • Radiation tolerant
  • High reliability screenings are available

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all