SKY85743-21

5 GHz High-Power WLAN Front-End Module


The SKY85743-21 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz high-gain low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for high-power 802.11ax applications and systems.

The LNA and PA disable functions ensure low leakage current in the off mode. An integrated logarithmic power detector is included to provide closed-loop power control over 20 dB of dynamic range.

The device is provided in a compact, 24-pin 3 x 5 mm conformally shielded Land Grid Array (LGA) package, which may reduce the front-end board space by more than 50 percent.

Scroll Down to View Related Products

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.925
802.11 WLAN Standardax
Antenna Ports1
Architecture5 GHz High-Power WLAN Front-End Module
PackageLGA, 24-pin
Package (mm)3 x 5 x 1.2

Features

  • Integrated high-performance 5 GHz PA, LNA with bypass, and T/R switch
  • Fully matched input and output
  • Integrated logarithmic power detector and directional coupler
  • Transmit gain: 32 dB typical
  • Supports 802.11ax: output power:
    • +21 dBm, -43 dB DEVM, MCS11
    • +22 dBm, -40 dB DEVM, MCS11
    • +24 dBm, -35 dB DEVM, MCS9
  • Conformally shielded part
  • Integrated, temperature-compensated log detector
  • Highly sensitive, jammer-tolerant (> +10 dBm IIP3), high gain (16 dB) LNA
  • Small (24-pin, 3 x 5 mm) conformally shielded package (MSL3, 260°C per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all

Related Products

2.4 GHz Front-end Modules for Wi-Fi Connectivity 2.4 GHz High-Power 802.11ax WLAN Front-End Module SKY85331-11
6 GHz Front-end Modules for Wi-Fi Connectivity WiFi 6E High-Power WLAN Front-End Module SKY85780-11
5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power 802.11ac WLAN Power Amplifier with Integrated Power Detector SKY85405-11
5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz WLAN Front-End Module SKY85728-11
Low Noise Amplifiers 5 GHz Low Noise Amplifier SKY65404-31
Low Noise Amplifiers 5 GHz, 802.11ac/n Low-Noise Amplifier SKY65981-11
SP3T RF Switches 1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated SKY13408-465LF
SPDT (SP2T) RF Switches 0.5–6.0 GHz SPDT Switch, 50 Ω Terminated SKY13370-374LF
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605-11
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85614-11
5 GHz WLAN Front-End Module SKY85736-11
5 GHz WLAN Front-End Module SKY85738-11