SKY65806-636LF

Ultra-High-Band 3400 to 3800 MHz Low-Noise Amplifier


Please note: SKY65806-636LF is being discontinued and is not recommended for new designs.

The SKY65806-636LF is a silicon-on-insulator (SOI) low-noise amplifier (LNA) with bypass function. The device provides excellent return loss, a low-noise figure, and high-linearity performance. It operates in the frequency range of 3400 to 3800 MHz, making it an ideal option for LTE ultra-high-band radio receiver applications.

The SKY65806-636LF is manufactured in a compact, 1.1 x 0.7 x 0.55, 6-pin Dual Flat No Lead (DFN) package.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)3.4-3.8
Test Frequency (GHz)
Gain Typ. (dB)13.5
OIP3 (dBm)-1
VDD (V)1.6-3.3
OP1 dB (dBm)-8
Supply Current Typ. (mA)3.85
Noise Figure Typ. (dB)1.20
PackageDFN, 6-pin
Package (mm)1.1 x 0.7 x 0.55

Features

  • Small signal gain: 13.5 dB typical
  • Low noise figure: 1.2 dB typical
  • Low current consumption
  • Output impedance internally matched to 50 Ω
  • DC supply: 1.6 to 3.3 V
  • VGPIO = 1.8 V
  • Small DFN (6-pin, 1.1 x 0.7 x 0.55 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents