SKY13751-11
MLB/MB/HB/UHB Diversity Receive Module

The SKY13751-11 is a mid-to-low-band (MLB)/mid-band (MB)/high-band (HB)/ultra-high-band (UHB) diversity receive module to be used in a cellular mobile device. It supports cellular diversity receiver and cellular transmitter functions.

The diversity module supports all key downlink 2 and 3 carrier aggregation band combinations as well as uplink signals transmitted through the diversity antenna path.

High-performance LNAs with five variable-gain modes are integrated in this device to enable compatibility for next-generation LNA-less LTE transceivers.

The SKY13751-11 is compatible with 3GPP GSM, WCDMA, LTE and LTE-A standards and includes filters for the following service bands: B32, B21/11, B3, B39, B25(2), B34, B66(1/4), B40, B30, B41, and B7 for the cellular part.

Please note: SKY13751-11 is being discontinued and is not recommended for new designs.

Features

  • Rx diversity FEM with 11 integrated filter bands:
    • B32 (1452 to 1496 MHz)
    • B21/11 (1475.9 to 1510.9 MHz)
    • B3 (1805 to 1880 MHz)
    • B39 (1880 to 1920 MHz)
    • B25(2) (1930 to 1995 MHz)
    • B34 (2010 to 2025 MHz)
    • B66(1/4) (2110 to 2200 MHz)
    • B40 (2300 to 2400 MHz)
    • B30 (2350 to 2360 MHz)
    • B41(38) (2496 to 2690 MHz)
    • B7 (2620 to 2690 MHz)
  • Low insertion loss
  • Integrated downlink carrier aggregation (CA) support
  • High-performance variable-gain LNAs
  • Uplink CA support (TRX1, TRX2, and TRX3 support +26 dBm high power, 1452 to 3800 MHz)
  • Three auxiliary LNA ports:
    • LNA1_AUX 3400 to 3600 MHz (UHB) or 2300 to 2690 MHz (HB) frequency support
    • LNA2_AUX: 1805 to 2200 MHz frequency support
    • LNA3_AUX: 1805 to 2200 MHz frequency support
  • LB and MHB pass-through auxiliary ports
  • Integrated MIPI RFFE interface
  • Small size 5 x 4 x 0.75 mm 34-lead package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)
Product Summary SKY13751-11: MLB/MB/HB/UHB Diversity Receive Module SKY13751_11_204876A_PS.pdf (189 KB)
ProductName : SKY13751-11
Frequency (MHz) : 1452-3300
Description : Mid- to Low-band (MLB) / Mid-band (MB) / High-band (HB) / Ultra-High-band (UHB) Diversity Receive Module
Package (mm) : 34-lead MCM, 5 x 4 x 0.75
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540