SKY13699-21

0.4 to 6.0 GHz DPDT Low Insertion Loss / High-Isolation Switch


The SKY13699-21 is a state-of-the-art CMOS, silicon-on-insulator (SOI) double-pole, double-throw (DPDT) switch. The switch provides high-linearity performance, low insertion loss, and high isolation.

Switching is controlled by one voltage input (CTRL1). Depending on the logic voltage level applied to this pin, the PORT1 and PORT2 pins connect to one of the two other RF port pins (PORT3 or PORT4) through a low insertion loss path, while maintaining a high-isolation path to the alternate port. No external DC blocking capacitors are required on the RF path as long as no DC voltage is applied externally.

The SKY13699-21 DPDT switch is provided in a compact 10-pin, 1.55 × 1.15 × 0.59 mm (typical) MCM package that meets requirements for board-level assembly.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)DPDT
Frequency (GHz) Min.0.4
Frequency (GHz) Max.6.0
Typ. Isol. (dB)38 @ 2.7Ghz
Typ. IL (dB)0.3 @ 2.7Ghz
Typ. IIP3 (dBm)-
Typ. IP1 dB (dBm)39
PackageQFN, 10L
Package (mm)1.1 x 1.5 x 0.59

Features

  • Very low insertion loss: 0.3 dB @ 1 GHz, 1 dB @ 5.9 GHz
  • High isolation: 32 dB @ 3.8 GHz
  • Single-control voltage input
  • Broadband frequency range: 0.4 to 6.0 GHz
  • No DC blocking capacitors required
  • Positive-control voltage range: 1.35 to 2.8 V
  • GSM power handling
  • Small MCM (10-pin, 1.55 × 1.15 × 0.59 mm [typical]) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

4G LTE

See all