SKY77163-12 Buy Now
AutoSmart™ Power Amplifier Module for CDMA/AMPS (824-849 MHz)

The SKY77163 AutoSmart™ PAM is a fully matched, 8-pin surface mount module developed for CDMA/AMPS and Wireless Local Loop applications. AutoSmart™ power amplifier technology internally adjusts the RF transistor bias level throughout the dynamic operating range to minimize battery current consumption and ensure sufficient linear performance to meet CDMA system requirements. The result is a significant savings in average battery current without the complications of a system-supplied mode function signal or analog bias control. AutoSmart™ response time is more than adequate for RF access probe and discontinuous transmission operation. See Product Summary below for more details.

Please note: SKY77163-11 is being discontinued and is not recommended for new design.

Features

  • Low voltage positive bias supply
  • Low VREF
  • Low IREF
  • High efficiency
  • Large dynamic range
Product Summary SKY77163 AutoSmart PA Module for CDMA/AMPS (824 - 849 MHz) 200337p3.pdf (44 KB)
Application Notes Tape and Reel Information - RF Modules 101568i.pdf (1505 KB)
Application Notes PCB Design and SMT Assembly/Rework Guidelines for MCM-L Packages 101752K.pdf (1516 KB)
Last Time Buy Product Discontinuance Notification 11-21-2007 ProductDiscontinuanceCDMA_PA_112107.pdf (22 KB)
ProductName : SKY77163-12
Frequency (MHz) : 824-849
Description : AutoSmart™ PAM for
CDMA
AMPS
Typical PAE (%) :
40.0
55.0
Typical Gain (dB) :
28.0
27.0
Supply Voltage (V) : 3.2-4.2
Package : MCM, 8-pin
Package (mm) : 3 x 3 x 1.2
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540