SKY66430-11

5G Massive IoT System-in-Package


The SKY66430-11 is a multi-band multi-chip System-in- Package (SiP) supporting 5G Massive IoT (LTE-M/NB-IoT) platforms. The SiP integrates the entire RF front end, transceiver, power management, memory, and baseband modem for an LTE multi-band radio operating in the 698 to 2200 MHz frequency range. NOR flash, crystals, and a few passives external to the package complete the SiP implementation.

Evaluation/Development Kits

Skyworks/Sequans: The EVK (evaluation kit) provides cellular LTE-M/NB-IoT connectivity to the SKY66430-11 multi-band system-in-package (SiP) supporting 5G massive IoT. View Kit

Mikroe: LTE IoT 8 Click is a compact add-on board that contains a low-power solution for LTE and NB-IoT connectivity. This board features the SKY66430-11, a multi-band multi-chip System-in-Package (SiP) supporting 5G Massive IoT (LTE-M/NB-IoT) platforms from Skyworks Solutions and Sequans Communications View Kit


Specifications

Product LifecyclePre Release
RF Frequency (MHz)700-2200
PackageBGA
Typical Linear LTE Power
(dBm)
+23
Supply Voltage (V)3.1-5.5
Package (mm)8.8 x 10.8 x 0.95
Description5G Massive IoT System-in-Package

Features

  • Complete BB to RF solution in a single package:
    • • Integrated baseband, transceiver, RF front end, RAM memory, and power management
    • • 8.8 x 10.8 x 0.95 mm BGA package, 0.5 mm pitch
    • • Device weight: 229 mg
  • Compliant to 3GPP Rel-14 including VoLTE support, upgradable to 3GPP Rel-15
  • Optimized for half-duplex operation (HD-FDD) for LTE-M/NB-IoT
  • Pre-certified with major MNOs, FCC / IC/ TELEC / ACMA, and GCF / PTCRB
  • Global frequency band support:
    • • Low-band: B5, B8, B12, B13, B14, B17, B18, B19, B20, B26, B28, B85
    • • Mid-band: B1, B2, B3, B4, B25, B66
  • Best-in-class deep sleep power consumption of 1 uA
  • Positioning over LTE (PoLTE), a low-power, cloud-based solution for indoor/outdoor positioning
  • Extremely low leakage internal PMU that enables operability for 10 years
  • Smart PA biasing scheme to maximize efficiencies during low-output power operation
  • Throughput:
    • • LTE-M (1.4 MHz bandwidth) up to 300 kbps DL, 375 kbps UL
    • • NB-IoT (200 kHz bandwidth):
      • o NB1: 27.2 kbps DL, 62.5 kbps UL
      • o NB2: 120 kbps DL, 170 kbps UL
  • Single 3.1 V to 5.5 V supply operation
  • Operating temperature range: -40 °C to +85 °C
  • Skyworks conformal shielding, silver (Ag) free
  • Lead (Pb)-free and RoHS-compliant
  • MSL3 @ 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular IoT and M2M

See all

Industrial IoT

See all

Factory Automation

See all

Smart Energy

See all

Wearables

See all