SKY66399-11
1900 to 2000 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier Applications

The SKY66399-11 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for FDD and TDD 2G/3G/4G LTE small-cell base stations operating from 1900 to 2000 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66399-11 is part of high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands. Table 1 lists the pin-to-pin compatible parts in the PA family.

Features

  • High-efficiency: PAE = 34% @ +28 dBm (CW)
  • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (40 MHz LTE, 8.5 dB PAR signal)
  • High gain: 36.5 dB
  • Excellent input and output return loss: to 50 Ω system
  • Integrated active bias: performance compensated over temp
  • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting all 3GPP bands
  • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Advertisement 启用物联网无线连接: 物联网应用的新前端模块
(Enabling Wireless Connectivity for the Internet of Things; New Front-end Modules for IoT Applications)
SKY_0117_FEMs_for_IoT_SCH_web.pdf (547 KB)
ProductName : SKY66399-11
Frequency Range (GHz) : 1.9-2.0
Test Frequency (GHz) : 1.962
Gain Typ. (dB) : 36.5
OIP3 (dBm) : 35.5
P1 dB (dBm) : NA
Power Added Efficiency (%) : 34
Linear Output Power (dBm) : 28
VCC (V) : 5
Quiescent Current Typ. (mA) : 80
Package : MCM-16-pin
Package (mm) : 11
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540