SKY77336

PA Module for Quad-Band GSM / EDGE


Please note: this product is being discontinued and is not recommended for new designs.

SKY77336 Power Amplifier Module (PAM) is designed in a compact form factor for quad-band cellular handsets comprising GSM850/900, DCS1800 and PCS1900, supporting Gaussian Minimum-Shift Keying (GMSK) and Polar Enhanced Data for GSM Evolution (EDGE) modulation. Class 12 General Packet Radio Service (GPRS) multi-slot operation is also supported. NEW! Skyworks offers lead (Pb)-free, RoHS (Restriction of Hazardous Substances) compliant packaging.

Specifications

Frequency (MHz) 
824-849
880-915
1710-1785
1850-1910
DescriptioniPAC™ PAM for Quad-Band GSM/GPRS/EDGE
GSM850
GSM900
DCS1800
PCS1900
Typical Output Power (dbm) GSM/EDGE 
35
35
33
33
Typical PAE (%) 
52
52
50
50
Typical Gain (dB) 
-
-
-
-
Supply Voltage (V)3.0-4.8
PackageMCM, 16-pad
Package (mm)5 x 5 x 1

Features

  • High efficiency:
  • - GSM850 55%
  • - GSM900 55%
  • - DCS 53%
  • - PCS 53%
  • Small outline
  • - 5 x 5 mm
  • Low profile
  • - 1.0 mm, max
  • Low VRAMP current
  • - 10 μA

Product Documents