SKY77413
Front-end Module for WCDMA (824-849 MHz)

The SKY774134 FEM meets the stringent spectral requirements of WCDMA standards up to 243.8 dBm output power. RF front-end Integration greatly simplifies handset radio design; all critical matching between the interstage filter, PA, power detection, and duplexer is optimized within a single 5 x 8 x 1.5 mm package. Optimizing the InGaP HBT PA MMIC efficiency and reducing the RF loss between integrated components achieves low current (450 mA) at maximum output power (24.899 dBm), which significantly improves talk time. Different control pins are available to enhance the performance of the FEM at different power levels. Select the Product Summary below for more details.

Features

  • Low quiescent current | Low current consumption
  • Integrated Power Detector
  • Digital enable pin
  • Integrated interstage filter and duplexer
  • InGaP | HBT
Product Summary SKY77408 AutoSmart Front-End Module for CDMA /AMPS(TX:824 -849 MHz)(RX:869 -894 MHz) 200415p2.pdf (49 KB)
Application Notes Tape and Reel Information - RF Modules 101568i.pdf (1505 KB)
Application Notes PCB Design and SMT Assembly/Rework Guidelines for MCM-L Packages 101752K.pdf (1516 KB)
ProductName : SKY77413
Description : FEM for WCDMA
Typical Gain (dB) : 25
Supply Voltage (V) : 3.2-4.2
Package : MCM, 22-pin
Package (mm) : 5 x 8 x 1.5
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540