SKY77518
Tx-Rx iPAC FEM Dual-Band GSM/GPRS GSM900, DCS1800

SKY77518 is a transmit and receive FEM with iPAC™ for dual-band cellular handsets comprising GSM900 and DCS1900 operation and supports Class 12 GPRS multi-slot operation. The module consists of two HBT PA blocks—for GSM900 and DCS1900 bands—fabricated onto a single Gallium Arsenide (GaAs) die, 50-Ohm impedance-matched inputs and outputs, Tx harmonics filtering, high linearity and low insertion loss PHEMT RF switches, diplexer and a PAC block with internal current-sense resistor. A custom BiCMOS IC provides internal PAC. The GaAs die, PHEMT die, Si die and passive components are mounted on a multi-layer laminate substrate encapsulated with plastic overmold.

SKY77518-11A and SKY77518-21 have been discontinued and are not recommended for new design

Features

  • High efficiency
  • Low transmit supply current
  • Internal ICC sense resistor for iPAC
  • Closed loop iPAC
  • Tx–VCO-to-antenna and Antenna-to-Rx-SAW filter RF interface
Product Summary SKY77518–11 Tx–Rx iPAC™ FEM for Dual-Band GSM/GPRS 201056a.pdf (73 KB)
ProductName : SKY77518
Frequency (MHz) :
880-915
1710-1785
Description : Tx-Rx iPAC™ FEM for Dual-Band GSM/GPRS
GSM900
DCS1800
Typical Output Power (dBm) GSM :
33.5
32.0
Typical PAE (%) :
44
42
Supply Voltage (V) : 2.7-4.8
Package : MCM, 20-pin
Package (mm) : 6 x 8 x 1.1
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540