SMS3924 Series

Surface Mount General Purpose Schottky Diodes


The SMS3924 series of 8, 20, and 70 V rated, low-cost plastic packaged Schottky diodes are designed for general purpose use in RF applications. All diodes are fully characterized, including SPICE model parameters, and deliver tight parameter distribution, which minimizes performance variability.

Wiring configurations include singles, common cathode, series pairs, and dual series pairs. The SMS3924 series of diodes may be used at frequencies up to 6 GHz.

SMS3924 Series includes SMS3924-079LF and SMS3924-040LF.

Specifications

VB IR = 10 µA (V)70 Min.
Typ. IR VR = 1 V (nA)200 @ 500 V Max.
Max. VF IF = 1 mA (mV)550
Max. VF @ Spec. IF (mV)1000 @ 15 mA
Max. CT VR = 0 V (pF)1.83
Typ. RT IF = 10 mA (Ω)7

Features

  • Tight parameter distribution
  • Available in tape and reel packaging
  • 100 percent DC tested
  • Packages rated MSL-1 @ 260 °C per JEDEC J-STD-020

Product Documents