SMS7621 Series
Surface Mount Mixer and Detector Schottky Diodes

These low-cost, surface mountable, plastic packaged silicon mixer Schottky diodes are designed for RF and microwave mixers and detectors. They include low barrier diodes and zero-bias detectors that combine Skyworks advanced semiconductor technology with low-cost packaging techniques. All diodes are 100 percent DC tested and deliver tight parameter distribution, which minimizes performance variability.

These diodes are available in SC-70, SC-79, SC-88, SOD-323, SOT-23, SOT-143, and LGA packages. Wiring configurations include singles, common cathode, series pairs, unconnected pairs, and dual series pairs. They may be used at frequencies up to 10 GHz.



Please note: SMS7621-001LF is being discontinued and is not recommended for new designs.

Features

  • Tight parameter distribution
  • Available as singles, pairs, and dual pairs
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets Surface Mount Mixer and Detector Schottky Diodes Surface_Mount_Schottky_Diodes_200041AD.pdf (656 KB)
Product Brief PIN, Limiter, Schottky, Varactor Diodes - Select Diodes Available From Stock for Prototype or High Volume Production PB123_16A_7_16.pdf (779 KB)
Application Notes Solder Reflow Information Solder_Reflow_Info_200164C.pdf (109 KB)
Designer Info SMS7621-079LF: S Parameters SMS7621_079LF_De_embedded_S_Parameters.zip (107 KB)
Designer Info SMS7621-079LF: S Parameters SMS7621_079LF_S2P_Pin_0dBm.zip (107 KB)
Last Time Buy Product Discontinuation Notification: SMS7621-517 LTB_SMS7621_517.pdf (38 KB)
ProductName : SMS7621 Series
VB IR = 10 µA (V) : 2 Min.
Typ. IR VR = 1 V (nA) : 80
Max. VF IF = 1 mA (mV) : 320
Max. CT VR = 0 V (pF) : 0.28
Max. RT IF = 10 mA (Ω) : 18
Typ. RT IF = 10 mA (Ω) :
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540