SMS7630 Series

Surface Mount Mixer and Detector Schottky Diodes


These low-cost, surface mountable, plastic packaged silicon mixer Schottky diodes are designed for RF and microwave mixers and detectors. They include low barrier diodes and zero-bias detectors that combine Skyworks advanced semiconductor technology with low-cost packaging techniques. All diodes are 100 percent DC tested and deliver tight parameter distribution, which minimizes performance variability.

These diodes are available in SOD-882, SC-79, and SOT-23 packages. Wiring configurations include singles, series pairs, and reverse series pairs. They may be used at frequencies up to 24 GHz.

SMS7630 Series includes SMS7630-079LF, SMS7630-005LF, SMS7630-006LF, SMS7630-040LF.

Specifications

VB IR = 10 µA (V)1 Min. *
Typ. IR VR = 1 V (nA)
Max. VF IF = 1 mA (mV)240
Max. CT VR = 0 V (pF)0.35
Typ. RT IF = 10 mA (Ω)22
Max. RT IF = 10 mA (Ω)

Features

  • Tight parameter distribution
  • Available as singles, pairs, and dual pairs
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020)

Product Documents