AS211-334

pHEMT GaAs IC SPDT Switch 0.1–4 GHz


Please note: AS211-334 is being discontinued and is not recommended for new designs.



The AS211-334 is an IC FET SPDT switch in a low cost miniature DFN package. The AS211-334 features low insertion loss and positive voltage operation with very low DC power consumption. This general purpose switch can be used in a variety of telecommunications applications.

Specifications

Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.4
Typ. IL (dB)0.3-0.6
Typ. Isol. (dB)26-22
Typ. IIP3 (dBm)50
Typ. IP1 dB (dBm)34
Control Logic
PackageDFN, 6-pin
Package (mm)1.2 x 1.5 x 0.75

Features

  • P1 dB +30 dBm Typical @ +3 V
  • IP3 43 dBm Typical @ +3 V
  • Low Insertion Loss (0.3 dB @ 0.9 GHz)
  • Low DC Power Consumption
  • 1.5 x 1.2 x 0.75 mm, 6-pin Dual Flat No Lead (DFN) Package

Product Documents