SMV1705 Series
Hyperabrupt Junction Tuning Varactors

The SMV1705 group of silicon hyperabrupt junction varactor diodes is specifically designed for battery operation. The specified high capacitance ratio and low reverse voltage of these varactors make them appropriate for low-noise Voltage Controlled Oscillators (VCOs) used at frequencies in wireless systems up to and above 10 GHz.

Please note: SMV1705-040LF is being discontinued and is not recommended for new designs.

Features

  • Low series resistance
  • High capacitance ratio
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020
Data Sheets SMV1705 Series: Hyperabrupt Junction Tuning Varactors SMV1705_Series_200076O.pdf (591 KB)
Application Notes Solder Reflow Information Solder_Reflow_Info_200164C.pdf (109 KB)
ProductName : SMV1705 Series
Package Type : SC-79, SOT-23, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min. : 12
Ct Total Capacitance3 Vr=1 V (pF) Typ. : 18.3
Ct Total Capacitance3 Vr=4 V (pF) Typ. : 6.1
Ct Total Capacitance3 Vr=8 V (pF) Typ. :
Ct Total Capacitance3 Vr=12 V (pF) Typ. :
Ct Total Capacitance3 Vr=20 V (pF) Typ. :
Total Capacitance Ratio Min.1 : 2.8
Capacitance Ratio Range (V) : 1 to 4
Rs Series Resistance Max2 (Ω) : 0.32
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540