AS215-92LF Buy Now
Single Positive Control pHEMT GaAs IC SPDT Switch 0.5–3 GHz

The AS215-92LF is a medium power IC FET SPDT switch in a low cost miniature SC-88 6 lead plastic package. The AS215-92LF features low insertion loss and positive voltage operation with very low DC power consumption. This general purpose switch can be used in a variety of telecommunications applications.

Features

  • Single Bias Control
  • Operates with 1.8 V Control Voltage
  • Low DC Power Consumption
  • Available lead (Pb)-free MSL-1 @ 260 °C per JEDEC J-STD-020
Data Sheets AS215-92, AS215-92LF: Single Positive Control PHEMT GaAs IC SPDT Switch 0.5-3 GHz 200196D.pdf (176 KB)
Application Notes GaAs FETs as Control Devices APN2015.pdf (423 KB)
Application Notes APN2018:Silicon Drivers for Commercial IC Products APN2018.pdf (414 KB)
Application Notes Suggested PCB Land Pattern Designs for Leaded and Leadless Packages and Detailed Surface Mount Guidelines for Leadless Packages PCB_Layout_Patterns_Guidelines_200123M.pdf (1429 KB)
Designer Info IC Package List ICPkgList_12-02.pdf (49 KB)
Designer Info VSWR, Return Loss and Transmission Loss vs. Transmitted Power VSWRreturn.pdf (401 KB)
ProductName : AS215-92LF
Description (Absorptive/ Reflective) : SPDT (R)
Frequency (GHz) Min. : 0.5
Frequency (GHz) Max. : 3
Typ. IL (dB) : 0.5-0.75
Typ. Isol. (dB) : 28-20
Typ. IIP3 (dBm) : 40
Typ. IP1 dB (dBm) : 20
Control Logic :
Package : SC-88, 6L
Package (mm) : 2.1 x 2 x 0.95
Product Information:
Description: Low Insertion Loss
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: ≥300 MHz and <400 MHz
Function: SPDT / SP2T
Package Type: Leaded
Power Handling: ≥20 dBm and <30 dBm
Status: In Production
Status: Not Recommended for New Designs
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540