SKY65127
700–800 MHz High Linearity 2 W Power Amplifier

The SKY65127 is a fully matched 20-pin, lead-free, surface mount, Multichip Module (MCM) Power Amplifier (PA) designed for WCDMA/CDMA/TDMA/GSM/LTE radio, repeaters, transmitters, mobile radios and Femto cell base station applications operating in the 700–800 MHz bandwidth.

All active circuitry in the module is contained in a single Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC).

The device is manufactured with Skyworks Aluminum (Al) GaAs Heterojunction Bipolar Transistor (HBT) process, which allows for single supply operation while maintaining high efficiency and good linearity.

The module can operate over the temperature range of -40 °C to +85 °C. A populated evaluation board is available upon request.

Please note: SKY65127-21 is being discontinued and is not recommended for new designs. The suggested replacements are AWB7124 or AWB7224.

Data Sheets SKY65127 700–800 MHz High Linearity 2 W Power Amplifier 200955C.pdf (1401 KB)
ProductName : SKY65127
Frequency Range (GHz) : 0.70-0.80
Test Frequency (GHz) : 0.75
Gain Typ. (dB) : 36.5
OIP3 (dBm) : 44
OP1 dB (dBm) :
P1 dB (dBm) : 32.5
VDD (V) :
Linear Output Power (dBm) : +25
Supply Current Typ. (mA) :
Supply Voltage (V) : 5
VCC (V) :
Quiescent Current Typ. (mA) : 264
Noise Figure Typ. (dB) :
Package : MCM, 20-pin
Package (mm) : 6 x 6 x 1.45
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540