SKY77528
Tx Front-end Module for Quad-Band GSM / EDGE
The SKY77528 is a transmit Front-End Module (FEM) designed for quad-band Global System for
Mobile Communications (GSM), General Packet Radio Service (GPRS), and Enhanced Data Rate for
GSM Evolution (EDGE) handsets and modules.
The SKY77528 consists of a GSM850/EGSM900 PA block and a DCS1800/PCS1900 PA block,
impedance-matching circuitry for 50 Ω inputs and outputs, a multi-function PA control block, lowpass
harmonic rejection filter, and a transmit/receive antenna switch.
Two Heterojunction Bipolar Transistor (HBT) PA blocks are fabricated onto an Indium Gallium
Phosphide (InGaP) die; one block supports the GSM850 and EGSM900 bands, the other supports the
DCS1800 and PCS1900 bands. The InGaP die, the Silicon (Si) die, the PHEMT die, and the passive
components are mounted on a multi-layer laminate substrate. The entire assembly is encapsulated
with plastic overmold.
Pad signals BS1 and BS2 select the GSM/EGSM or DCS/PCS frequency bands. The TX_EN pad signal
selects transmit or receive mode of the respective RF switch. MODE pad circuitry selects GMSK
modulation or EDGE modulation. The VRAMP pad controls the output power for GMSK modulation and
provides bias optimization for EDGE modulation depending on the state of the MODE pad.
An integrated Multi-Function Control (MFC) circuit provides closed loop power control in GMSK mode,
reducing sensitivity to antenna load, input drive, temperature, power supply, and process variation. In
EDGE mode, the MFC configures the PA for fixed gain and provides the ability to optimize the PA bias
operation at different power levels. The VDET pad is used to detect saturation conditions in GMSK
mode (which automatically reduces the VRAMP output) and for power control in EDGE mode.
Please note: SKY77528 is being discontinued and is not recommended for new designs.
Features
- High efficiency:
- GSM850, 45% (peak)
- EGSM900, 45% (peak)
- DCS1800, 40% (peak)
- PCS1900, 40% (peak) - Low-loss PHEMT RF antenna switch
- Detector output: linear dB/V
- Closed loop GMSK mode power control
- Low VRAMP current
- Low VBATT detection
- Integrated temperature sensor
- Small Package - 8 mm x 6 mm
- Low Profile - 1.1 mm Max.
Product Summary |
SKY77528 Tx Front-End Module for Quad-Band GSM / EDGE |
201050a.pdf (73 KB) |
Last Time Buy
|
Product Discontinuation Notification: SKY77528-51
|
LTB_SKY77528_51.pdf (38 KB)
|
|
ProductName
:
|
SKY77528
|
Frequency (MHz)
:
|
824-849 880-915 1710-1785 1850-1910
|
Description
:
|
Tx FEM for Quad-Band GSM / EDGE GSM850 GSM900 DCS1800 PCS1900
|
Typical Output Power (dbm) GSM/EDGE
:
|
- - - -
|
Typical PAE (%) GSM
:
|
- - - -
|
Supply Voltage (V)
:
|
2.9-4.8 (GSM) 2.9-4.8 (EDGE)
|
Package
:
|
MCM, 34-pad
|
Package (mm)
:
|
8 x 6 x 1.1
|
Product Information:
|
|