SKY73063

1700–2100 MHz High Linearity, Single Up/Downconversion Mixer


Please note: SKY73063-11 is not recommended for new designs.

The SKY73063 is a fully integrated up/downconversion mixer that includes a Local Oscillator (LO) driver, an LO switch, and a high linearity mixer. A low loss RF balun has also been included to reduce design complications and lower system cost.

The SKY73063 features an input IP3 of +33.5 dBm and an insertion loss of 6.0 dB, making the device an ideal solution for high dynamic range systems such as 2G/3G base station receivers. The LO switch provides more than 40 dB of isolation between LO inputs and supports the switching time required for GSM/EDGE base stations.

The SKY73063 is manufactured using a robust silicon BiCMOS process and has been designed for optimum long-term reliability. The SKY73063-NP single up/downconversion mixer is provided in a compact, 20-pin 5 x 5 mm Multi-Chip Module (MCM).

Specifications

RF Frequency (MHz)1700-2100
IF Frequency (MHz)100-200
IIP3 (dBm)30.7
IP1 dB (dBm)19
NF (dB)6.8
PackageMCM, 20-pin
Package (mm)5 x 5 x 1.05

Features

  • Operating frequency range: 1700 to 2100 MHz
  • IF frequency range: 100 to 200 MHz
  • Insertion loss: 6 dB
  • Input IP3: +33.5 dBm
  • Noise Figure: 6 dB
  • Integrated LO driver
  • Integrated low loss RF balun
  • On-chip SPDT LO switch (greater than 40 dB LO-to-LO isolation)
  • Small, MCM (20-pin, 5 x 5 mm) Pb-free package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents