SKY65137-11 Buy Now
Power Amplifier for 802.11a WLAN Applications

Skyworks SKY65137-11 is a Microwave Monolithic Integrated Circuit (MMIC) Power Amplifier (PA) with superior output power, linearity, and efficiency. These features make the SKY65137-11 ideal for Wireless Local Area Network (WLAN) applications.

The device is fabricated using Skyworks high reliability Indium Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT) technology. The device is internally matched and mounted in a 20-pin, 6 x 6 mm Multi-Chip Module (MCM) Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable low cost solution.

Please note: SKY65137-11 is not recommended for new design. The suggested replacement is SE5004L.

Features

  • Linear output power of +24 dBm for IEEE802.11a 64-QAM EVM <2.5%
  • High gain of 26 dB
  • Output power detector: 20 dB dynamic range
  • Power shutdown mode
  • Superior gain flatness
  • Internal RF match and bias circuits
  • Small footprint, MCM (20-pin, 6 x 6 mm) Pb-free (MSL3, 260 °C per JEDEC J-STD-020) SMT package
Data Sheets SKY65137-11: Power Amplifier for 802.11a WLAN Applications 200851J.pdf (978 KB)
Application Notes Voltage Detector Filter Optimization for the SKY65137 WLAN Power Amplifier 201105A.pdf (186 KB)
Application Notes PCB Design Guidelines for High Power Dissipation Packages 201211A.pdf (151 KB)
Designer Info SKY65137: S-Parameters SKY65137_S_Parameter.s2p (25 KB)
ProductName : SKY65137-11
Frequency Range (GHz) : 4.9-5.9
Test Frequency (GHz) : 5.75
Gain Typ. (dB) : 26
OIP3 (dBm) :
P1 dB (dBm) : 32
Power Added Efficiency (%) : 29
VCC (V) : 5
Quiescent Current Typ. (mA) : 420
Noise Figure Typ. (dB) : 5
Package : MCM, 20-pin
Package (mm) : 6 x 6 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540