SKY65404-31 Buy Now
5 GHz Low Noise Amplifier

The SKY65404-31 is an ultra Low-Noise Amplifier (LNA) intended for 5 GHz wireless receiver applications. Its industry-leading Noise Figure (NF), together with high linearity, makes it ideal as a firststage LNA in 802.11a Wireless Local Area Network (WLAN) radios.

Operating with a single supply voltage, the SKY65404-31 consumes only 10 mA of current. The device includes a shutdown mode to save power when the receiver is inactive. The tiny package footprint of the SKY65404-31, requiring only four external components, enables the industry’s smallest PCB area needed to implement a 5 GHz LNA.

Related Products

SKY85405-11 SKY85405-11 SKY85408-11 SKY85408-11 SKY85728-11 SKY85743-11 SKY65404-31 SKY65981-11 SKY13370-374LF SKY13408-465LF SKY85605-11 SKY85614-11 SKY85736-11 SKY85738-11


  • Ultra-low Noise Figure: 1.2 dB
  • 4.9 GHz to 5.9 GHz operation
  • Enable/disable mode
  • High IIP3: +7 dBm
  • High gain: 13 dB
  • 2.8 to 5.0 V single-supply operation
  • QFN (6-pin, 1.5 x 1.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY65404-31: 5 GHz Low-Noise Amplifier SKY65404_31_201512K.pdf (747 KB)
ProductName : SKY65404-31
Frequency Range (GHz) : 4.9-5.9
Test Frequency (GHz) : 5.8
Gain Typ. (dB) : 13
OIP3 (dBm) : 20
OP1 dB (dBm) : 9
VDD (V) : 3.3
Supply Current Typ. (mA) : 11
Noise Figure Typ. (dB) : 1.2
Package (mm) : 6-pin DFN, 1.5 x 1.5 x 0.45
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540