ATN3590-00 Buy Now
Fixed Attenuator Pads

The ATN3590 family of fixed resistive attenuators are integrated circuits comprising thin film resistors and through-die vias that provide excellent attenuation flatness from low frequency to 40 GHz or higher. These attenuators are available from 0 to 30 dB.

The ATN3590 attenuator family is optimized for surface mounting on co-planar waveguide or microstrip printed circuit boards. Bond wires or ribbons are used to connect the input and output ports of the attenuators to the external circuit transmission lines. Connection to ground is accomplished by through-die vias to the die backside metallization.

The dice are attached using eutectic solder or conductive epoxy and can operate over a temperature range of –65 °C to 150 °C.

Features

  • Fixed value, absorptive devices
  • Available attenuation values range from 0 to 10 dB (in 1 dB steps), and 12, 15, 20, and 30 dB
  • Suitable for use to 40 GHz or higher
  • Excellent return loss: 30 dB, typical
  • Enhanced power handling: 2 W
Data Sheets ATN3590 Series: Fixed Attenuators ATN3590_Series_200842E.pdf (1188 KB)
Designer Info ATN3590-00 RF Probe S-Parameter ATN3590_0_RF_Probe_S_Parameter.s2p (39 KB)
Designer Info ATN3590 Fixed Attenuator Pads Designer Kit Attenuator_3590_Designer_Kit.pdf (578 KB)
ProductName : ATN3590-00
Nominal Attenuation (dB) : 0
Attenuation Tolerance @ DC (dB) : 0.25
_Attenuation Flatness_ DC-12 GHz (dB) : ±0.15
_Attenuation Flatness_ 12-26 GHz (dB) : ±0.15
_Attenuation Flatness_ 26-33 GHz (dB) : ±0.20
_Attenuation Flatness_ 33-40 GHz (dB) : ±0.20
_Return Loss_ DC-12 GHz (dB) : 28
_Return Loss_ 12-26 GHz (dB) : 24
_Return Loss_ 26-33 GHz (dB) : 20
_Return Loss_ 33-40 GHz (dB) : 16
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540