SKY65162-70LF

400 to 3800 MHz Linear Power Amplifier


Skyworks SKY65162-70LF is a high-performance, ultra-wideband power amplifier (PA) with superior output power, low noise, high linearity, and high efficiency. The device provides excellent linearity with a 1 dB output compression point (OP1dB) of +29.5 dBm at 1960 MHz, making the SKY65162-70LF ideal for use in the driver stage of infrastructure transmit chains.

The SKY65162-70LF uses low-cost surface-mount technology (SMT) in the form of a 4-pin, 2.4 x 4.5 mm small outline transistor (SOT-89) package.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)0.4-2.7
0.4-2.7
0.4-2.7
0.4-2.7
Test Frequency (GHz)0.915
1.960
2.400
2.400
Gain Typ. (dB)20.0
15.0
13.2
13.2
OIP3 (dBm)46.5
43.0
43.5
43.8
P1 dB (dBm)28.0
30.2
29.5
30.0
VDD (V)5
5
5
5
OP1 dB (dBm)
Supply Current Typ. (mA)
VCC (V)


Quiescent Current Typ. (mA)188
188
188
188
Noise Figure Typ. (dB)


PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5

Features

  • Wideband frequency range: 400 to 3800 MHz
  • Low noise figure: 3.6 dB
  • High OIP3
  • OP1dB = +29.5 dBm @ 1960 MHz
  • High gain: 24 dB
  • On-chip bias circuit
  • SOT-89 (4-pin, 2.4 x 4.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents