SKY65135-31
2.4-2.5 GHz WLAN Power Amplifier

The SKY65135-31 is a Microwave Monolithic Integrated Circuit (MMIC) Power Amplifier (PA) with superior output power, linearity, and efficiency. These features make the SKY65135-31 ideal for Wireless Local Area Network (WLAN) applications. The high linearity (low EVM) and high efficiency of this device makes it ideal for use in the transmit chain of WLAN access points or modems.

The SKY65135-31 is fabricated using Skyworks high reliability Heterojunction Bipolar Transistor (HBT) InGaP process, which allows for single supply operation while maintaining high efficiency and good linearity. The device is internally matched and mounted in a 20-pin, 6 x 6 mm Multi-Chip Module (MCM) Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable low cost solution.

Please note: SKY65135-31 is not recommended for new design.

Features

  • EVM < 2.5% for POUT > +27 dBm
  • High gain = 31 dB
  • Internal RF match with DC block and active bias circuits
  • Single DC supply = +5 V
  • Operating temperature = –40 °C to +85 °C
  • Small, MCM (20-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY65135-31: 2.4-2.5 GHz WLAN Power Amplifier SKY65135_31_201000E.pdf (849 KB)
ProductName : SKY65135-31
Frequency Range (GHz) : 2.4-2.5
Test Frequency (GHz) : 2.442
Gain Typ. (dB) : 32
OIP3 (dBm) :
P1 dB (dBm) : 32.5
Power Added Efficiency (%) :
VCC (V) : 5.5
Quiescent Current Typ. (mA) : 465
Noise Figure Typ. (dB) : 5
Package : MCM, 20-pin
Package (mm) : 6 x 6 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540