SKY13347-360LF Buy Now
0.5–3.0 GHz SPST Switch, 50 Ω Terminated

The SKY13347-360LF is a pHEMT GaAs Single-Pole, Single- Throw (SPST) switch with a 50 Ω terminated output. The high linearity performance, low insertion loss, and high isolation achieved by the SKY13347-360LF make it an ideal choice for many cellular and wireless infrastructure applications.

The switch is manufactured in a compact, 2 x 2 mm, 8-pin Dual Flat No-Lead (DFN) package.

Features

  • 50 Ω terminated RF output
  • Low insertion loss: 0.7 dB @ 2 GHz
  • High isolation: 35 dB @ 2 GHz
  • Small, DFN (8-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13347-360LF: 0.5 – 3.0 GHz SPST Switch,50 Ω Terminated SKY13347_360LF_201393B.pdf (840 KB)
ProductName : SKY13347-360LF
Description (Absorptive/ Reflective) : SPST (A)
Frequency (GHz) Min. : 0.5
Frequency (GHz) Max. : 3.0
RON (Ω) :
Typ. IL (dB) : 0.6-0.8
Typ. Isol. (dB) : 45-30
COFF (fF) :
Typ. IIP3 (dBm) : 40
Typ. IP1 dB (dBm) : 31
Vpk (V) :
Control Logic :
Package : DFN, 8L
Package (mm) : 2 x 2 x 0.75
Product Information:
Description: Broad Market
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: ≥400 MHz
Function: SPST
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥20 dBm and <30 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540