SKY13348-374LF Buy Now
0.5–6.0 GHz SPDT Switch, 50 Ω Terminated

The SKY13348-374LF is a pHEMT GaAs Single-Pole, Double- Throw (SPDT) high power switch with 50 Ω terminated outputs. The high linearity performance and low insertion loss achieved by the SKY13348-374LF make it an ideal choice for WiMAX and WLAN applications such as 802.11a,b,g,n where low loss, high isolation, and excellent linearity are key requirements.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Features

  • 50 Ω terminated RF outputs from 0.5 to 6.0 GHz
  • Low insertion loss: 0.6 dB @ 2.5 GHz
  • High isolation: 27 dB @ 2.5 GHz
  • IP1dB: +37 dBm
  • Small, QFN (6-pin, 1.5 x 1.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13348-374LF: 0.5 – 6.0 GHz SPDT Switch, 50 Ω Terminated SKY13348_374LF_201214F.pdf (795 KB)
New Product Announcements - Archive SPDT Switches for High Power Access Points and Routers SKY13348_374LF_SKY13370_374LF_NP.pdf (1088 KB)
ProductName : SKY13348-374LF
Description (Absorptive/ Reflective) : SPDT (A)
Frequency (GHz) Min. : 0.5
Frequency (GHz) Max. : 6
Typ. IL (dB) : 0.6-1.0
Typ. Isol. (dB) : 27-24
Typ. IIP3 (dBm) : 57
Typ. IP1 dB (dBm) : 37
Control Logic :
Package : DFN 6L
Package (mm) : 1.5 x 1.5 x 0.45
Product Information:
Description: High Linearity
Description: WiFi
Frequency Max.: ≥5.9 GHz
Frequency Min.: ≥400 MHz
Function: SPDT / SP2T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: Featured
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540