SKY13385-460LF

0.1-3.5 GHz SP3T Switch


Please note: SKY13385-460LF is being discontinued and is not recommended for new designs.



Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SP3T (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3.5
Typ. IL (dB)0.5-0.6
Typ. Isol. (dB)39-25
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)33
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features



    Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents