SKY13374-397LF Buy Now
300 kHz-6.0 GHz SPDT Switch

The SKY13374-397LF is a CMOS Silicon-on-Insulator (SOI) single-pole, double-throw (SPDT) WCDMA band switch. The high linearity performance and low insertion loss achieved by the device makes it an ideal choice for medium to high power WCDMA handset and data card applications.

The high 0.1 dB Input Compression Point (IP0.1dB) and advance proprietary fabrication process enable exceptional WCDMA harmonic and Adjacent Channel Power (ACP) performance. Excellent insertion loss and isolation is maintained over WCDMA bands 1 to 6 and 8 to 11.

The SKY13374-397LF SPDT switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package with 0.5 mm lead pitch for ease of manufacturing.

Features

  • Broadband frequency range: 300 kHz to 6.0 GHz
  • Low insertion loss: 0.35 dB @ 1 GHz, 0.8 dB @ 6 GHz
  • No external DC blocking capacitors required
  • Positive low control voltage: 1.65 to 3.0 V (VCTRL), 2.5 to 4.8 V (VBATT)
  • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13374-397LF: 300 kHz-6.0 GHz SPDT Switch SKY13374_397LF_201447L.pdf (642 KB)
Designer Info SKY13374_RF1_RF2_25C.s3p SKY13374_RF1_RF2_25C.s3p (392 KB)
Designer Info SKY13374_RF1_RF3_25C SKY13374_RF1_RF3_25C.s3p (392 KB)
ProductName : SKY13374-397LF
Description (Absorptive/ Reflective) : SPDT (R)
Frequency (GHz) Min. : 0.03
Frequency (GHz) Max. : 6
Typ. IL (dB) : 0.35-0.80
Typ. Isol. (dB) : 22-34
Typ. IIP3 (dBm) : +68
Typ. IP1 dB (dBm) : +39
Control Logic :
Max. TX Power (W) :
Package : QFN, 12L
Package (mm) : 2 x 2 x 0.55
Product Information:
Description: Band Switches
Frequency Max.: ≥5.9 GHz
Frequency Max.: <100 MHz
Frequency Min.: <100 MHz
Function: SPDT / SP2T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540